- This process enclosure for cleanroom applications is based on Line XMS profiles with integrated cable conduits and easy-to-clean unbroken surfaces. The Filter Fan Unit generates an extremely clean laminar displacement flow that passes through the working area and is recirculated to the FFU via the rear wall.
Cleanroom production with item – modular and dependable
When production operations call for cleanroom technology, lots of different elements need to work together reliably. The item Building Kit System is the most comprehensive of its kind. In cleanroom production, the availability of cleanroom-compliant components gives you the freedom to build process enclosures that perfectly meet your requirements in terms of shape, size and configuration. This creates dependable cleanroom solutions up to the high ISO cleanroom class 2 to ISO 14644-1. What’s more, you can design work benches for use in a cleanroom that are ESD-safe, ergonomic and packed with customised functionality.
The system for reliable cleanroom solutions
Dependable:
Cleanroom solutions up to ISO cleanroom class 2
Cleanroom solutions up to ISO cleanroom class 2
Compatible:
Wide selection of cleanroom-compatible components
Wide selection of cleanroom-compatible components
Customised:
Every detail can be flexibly adapted to your process
Every detail can be flexibly adapted to your process
Reliable:
State-of-the-art filter technology and easy-to-clean surfaces
State-of-the-art filter technology and easy-to-clean surfaces
Discover components and applications in the interactive e-paper
Cleanroom technology – basic principles and regulations
What are the relevant technical standards and regulations for cleanroom production?
Technical cleanrooms fulfil various tasks in today’s production operations. GMP (Good Manufacturing Practice) and DIN EN ISO 14644-1 are the two key points of reference for cleanroom applications. There are also numerous sector-specific technical standards and guidelines. A free online training unit from the item Academy provides a comprehensive overview of the basic principles and areas of application. After all, cleanroom processes aren’t all subject to the same requirements.
How do ISO 14644-1 and GMP guidelines differ?
ISO 14644-1 focuses on airborne particles. In contrast, GMP guidelines also factor in microbiological contamination. When it comes to the limits for airborne particles, GMP classes A to D are based on ISO cleanroom classes 1 to 9. An interactive online training unit from the item Academy explains the differences and the shared approaches. It also covers practical steps such as cleanroom planning, and the influence of outgassing and the airflow.